Round Aluminium tubes with slots (K1966)

Round Aluminium tubes with slots (K1966)
· Aluminium tube with 4 slots

· Suitable for rotation locking

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1966.0230X1000
K1966.0230X2000
K1966.0230X500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length
(mm)

20.41 €

1 4 Days 1000

40.84 €

1 4 Days 2000

10.21 €

1 4 Days 500

Loading...

  1. 1

Basic information

Type with slot D1=Outside diameter(mm) 30 L max.(mm) 6000
B=Width(mm) 3.5 B1(mm) 26 B2(mm) 2

Tech Support