Manufacturer part number: K1524.125121
Brand: KIPP
Price: 23.67 €
Delivery time: 4 Days
Main colour: black
A: 42 mm
D1=Outside diameter: 125 mm
D2=Fastening hole: 12 mm
D3: 31 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1524.125121
Part Number
|
---|
K1524.125121 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main colour | A (mm) | D1=Outside diameter (mm) | D2=Fastening hole (mm) | D3 (mm) | D4 (mm) | H (mm) | L (mm) | L1 (mm) | L2 (mm) | L3=height (mm) | D5 | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.67 € | 1 | 4 Days | black | 42 | 125 | 12 | 31 | 19.9 | 17.6 | 90.5 | 18 | 54.5 | 36 | M6 | 0.2980 |
Loading...
Main material | aluminium | Surface finish body | powder-coated | Steel parts material | steel |
---|---|---|---|---|---|
Form | E | Form-Type | with reamed hole | Grip | Cylindrical revolving grip |
Item | 2-Spoke Handwheel |
Configure
Basic Attributes
Type
Main colour
A(mm)
D1=Outside diameter(mm)
D2=Fastening hole(mm)
D3(mm)
D4(mm)
H(mm)
L(mm)
L1(mm)
L2(mm)
L3=height(mm)
D5
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes