Manufacturer part number: K1650.15
Brand: KIPP
Price: 906.20 €
Delivery time: 4 Days
B=Width: 50 mm
B1: 34 mm
B2: 20 mm
D1: 54 mm
H2: 18 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1650.15
Part Number
|
---|
K1650.15 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | B1 (mm) | B2 (mm) | D1 (mm) | H2 (mm) | H3 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | SW (mm) | Torque max. (Nm) | Weight (kg) | H min. (mm) | H max. (mm) | H1 min. (mm) | H1 max. (mm) | Travel S (mm) | S1 (mm) | Clamping force max. (kN) | D | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
906.20 € | 1 | 4 Days | 50 | 34 | 20 | 54 | 18 | 15 | 34 | 21 | 46.5 | 36 | 45 | 3.0000 | 83 | 108 | 100 | 118 | 25 | 18 | 15 | M12 |
Loading...
Main material | Steel | Surface finish body | tempered | Item | Chain Clamp |
---|---|---|---|---|---|
Packaging unit | set | PL Edelstahl | false | RoHS | true |
This page is Chain clamp sets, steel (K1650), part number K1650.15.
You can find the detail information about specifications and dimensions on part number K1650.15.
Configure
Basic Attributes
Type
B=Width(mm)
B1(mm)
B2(mm)
D1(mm)
H2(mm)
H3(mm)
L=Length(mm)
L1(mm)
L2(mm)
SW(mm)
Torque max.(Nm)
Weight(kg)
H min.(mm)
H max.(mm)
H1 min.(mm)
H1 max.(mm)
Travel S(mm)
S1(mm)
Clamping force max.(kN)
D
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1650.40 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B=Width (mm) | B1 (mm) | B2 (mm) | D1 (mm) | H2 (mm) | H3 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | SW (mm) | Torque max. (Nm) | Weight (kg) | H min. (mm) | H max. (mm) | H1 min. (mm) | H1 max. (mm) | Travel S (mm) | S1 (mm) | Clamping force max. (kN) | D |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,282.25 € | 1 | 4 Days | 64 | 44 | 33 | 70 | 25 | 21 | 37 | 29 | 61.5 | 46 | 90 | 8.6800 | 110 | 146 | 122 | 153 | 36 | 31 | 40 | M16 |