Manufacturer part number: K1974.1402503101
Brand: KIPP
Price: 271.11 €
Delivery time: 4 Days
Form definition: X-axis
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1974.1402503101
Main material | Stainless steel | Form | A | Size | SYSTEM SIZE 80MM |
---|---|---|---|---|---|
D(mm) | 39.5 | D1(mm) | 25 | H(mm) | 35.1 |
H1(mm) | 14 | H2(mm) | 2.9 | H3(mm) | 3.5 |
H4(mm) | 18 | H5(mm) | 23 | G | M10 |
Version 1 | UNILOCK | Item | Compensation Clamping Bolt | Weight(kg) | 0.3000 |
PL Edelstahl | false | RoHS | true |
This page is UNILOCK compensation clamping bolt system size 80 mm (K1974), part number K1974.1402503101.
You can find the detail information about specifications and dimensions on part number K1974.1402503101.
Part Number |
---|
K1974.1402503102 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Form definition |
---|---|---|---|---|---|
242.58 € | 1 | 4 Days | XY-axis |