Cam clamps steel, Form B (K2048) (K2048.061)

Cam clamps steel, Form B (K2048) K2048.061

Product Details:

Manufacturer part number: K2048.061

Brand: KIPP

Price: 25.07

Delivery time: 4 Days


Technical Data:

A: 5.9 mm

B=Width: 10 mm

D1=Thread: M6

H=Height: 5 mm

H1: 9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2048.061

Part Number
K2048.061
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B=Width
(mm)
D1=Thread H=Height
(mm)
H1
(mm)
H2
(mm)
L=Length
(mm)
L1
(mm)
L3
(mm)
Tightening torque max.
(Nm)
D=Diameter
(mm)
Weight
(kg)
Travel S
(mm)

25.07 €

1 4 Days 5.910M659656.8137.4100.00701.8

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body black oxidized Component material Stainless steel
Surface finish component bright Form B L2(mm) 1
Item Clamping Cams Form definition with clamping plate PL Edelstahl false
RoHS true

Tech Support