Latch DIN 3133 (K1336)

Latch DIN 3133 (K1336)
· Simple locking mechanism for covers, claddings and containers

· Application sectors: machine and plant construction, container construction

· Can be secured or sealed against unintentional loosening

· Version: vibratory ground

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1336.350742

Part Number
K1336.350742
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.57 €

1 4 Days

Loading...

  1. 1

Basic information

Length L *Figure in () is the min length of the adjustable type.(mm) 70 B=Width(mm) 18 Main material Stainless steel
Steel code 1.4301 Surface finish body tumbled Version 2 fastening holes covered
A=Hole spacing(mm) 22 Version 1 with draw bail Item Latch
D=Fastening hole(mm) 3.5 DIN DIN 3133 H=Height(mm) 12
Product type Standard Weight(kg) 0.0444 PL Edelstahl true
RoHS true

This page is Latch DIN 3133 (K1336), part number K1336.350742.
You can find the detail information about specifications and dimensions on part number K1336.350742.

Tech Support