Parallel Female Thread Adaptor, IRP Type (Part Numbers)

Parallel Female Thread Adaptor, IRP Type
Wide range of compressed air quick couplings:
Regular: rapid connection and disconnection
Safety: rapid decompression and disconnection without the risk of hose whip
As our flaghip product, the prevoS1 quick coupling, is a long term investment. It combines high-tech design and performance to stand up the most demanding jobs. Complete control over decompression and disconnection in total safety: no risk of hose whip or accidental disconnection, eliminates risk to users and protects surrounding equipment and production peices from damage.

• Complies with ISO 4414 standard.
• Silicone-free manufacturing: reduces the risk of contaminates in the air line during paint or varnish applications.
• Anti-static construction: external dust will not be attracted to painted or varnished surfaces or create static electricity.
• ATEX: confirms the safety of the prevoS1 coupling in potentially explosive environments (gaseous, paint booths, etc.).
• Equipment meets the requirments of zones classified 1 and 2 (gas) and 21 and 22 (dust).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
IRP 066101
IRP 066101AE
IRP 066102
IRP 066301
IRP 066310
IRP 066314
IRP 066315
IRP 086101
IRP 086102
IRP 086103
IRP 116102
IRP 116103
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
ID Passage
(mm)
Female Thread

2.72 €

10 7 Days 6G 1/4 BSPP

5.48 €

10 7 Days 6G 1/4 BSPP with sealing cone

6.82 €

10 7 Days 6G 3/8 BSPP

5.37 €

10 7 Days 61/4 NPSM

4.60 €

10 7 Days 6Michelin thread (0.8) for use with tyre inflators

4.88 €

10 7 Days 6M14 x 1.25 with sealing cone

4.73 €

10 7 Days 6Devilbiss (9/16" thread - 20 threads per inch)

6.20 €

10 7 Days 8-

6.72 €

10 7 Days 8-

8.33 €

10 7 Days 8-

8.13 €

1 7 Days 11-

8.00 €

1 7 Days 11-

Loading...

  1. 1

Basic information

Construction Treated steel Corrosion-proof treatment

Tech Support