Ball Flange Bearings BPFL (Two-Part Steel Sheet, Zinc-Plated)

Ball Flange Bearings BPFL (Two-Part Steel Sheet, Zinc-Plated)
  • Volume Discount
Material: Housing from two-part steel sheets, zinc-plated.
Rolling bearing from bearing steel.
With 2 mounting holes.
The rolling bearing can be swiveled when mounting to compensate shaft misalignment. The shaft will get fastened with 2 setscrews. Lubricated for life at normal operating conditions. Re-lubricating is not possible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
62651200
62651500
62651700
62652000
62652500
62653000
62653500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Bore
(mm)
a
(mm)
e
(mm)
t
(mm)
b
(mm)
c
(mm)
Bi
(mm)
n
(mm)
s
(mm)
Admissible load of housing
(kN)
Bearing load rating dyn. C
(kN)
Bearing load rating stat. C0
(kN)
Weight
(kg)

14.08 €

1 Available 4 Days BPFL 201128163.5214592267.12.657.44.50.19

14.11 €

1 Available 4 Days BPFL 202158163.5214592267.12.657.44.50.19

14.24 €

1 Available 4 Days BPFL 203178163.5214592267.12.657.44.50.19

15.24 €

1 Available 4 Days BPFL 204209071.52166725793.099.96.20.24

16.15 €

1 Available 4 Days BPFL 20525957621871277.593.5310.870.28

22.30 €

1 Available 4 Days BPFL 2063011390.52.51984308114.915.1100.38

28.55 €

1 Available 4 Days BPFL 207351221002.52294328.5116.2319.913.70.58

Loading...

  1. 1

Basic information

Unit, Type Bearing Unit Bearing Unit, Type Ball flange bearing Unit Body Material Steel
Rolling Element Material Bearing steel Surface Zinc-plated

Tech Support