Apparatus Castors with Back Hole, Rubber Bandage TPE, Light Version, Electrically Conductive - Swivel Castors with Brakes

Apparatus Castors with Back Hole, Rubber Bandage TPE, Light Version, Electrically Conductive - Swivel Castors with Brakes
  • Volume Discount
Material: Fork: sheet steel, zinc-plated.
Tread: Thermoplastic rubber, grey, electrical conductive and antistatic (104 Ω).
Wheel body: Plastic, screwed.
Wheel bearing: Ball bearing.
Swivel bearing: Double ball ring.

For indoor use. Low-noise operation with low rolling and swivelling resistance. Trackless. The tread is slightly oily and can cause contact discolouration on sensitive surfaces.

Temperature range: -20°C to +60°C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
77714050EL
77714075EL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller diameter D
(mm)
Roller width B
(mm)
Total height H
(mm)
Center distance from middle axis to support surface A
(mm)
R
(mm)
Outer diameter of mounting surface d1
(mm)
Load capacity
(kg)
Suitable Swivel Castor without Brake (Part-No.) Weight
(kg)

11.95 €

1 Available 4 Days 501873265138.15077713050EL0.18

17.74 €

1 Available 4 Days 75241033875.543.26077713075EL0.32

Loading...

  1. 1

Basic information

Material Rubber (TPE) electrical conductive / Steel Surface Zinc-plated Inner diameter of mounting surface d(mm) 10.2

Tech Support