Manufacturer part number: 77710050
Brand: MAEDLER
Price: 7.16 €
Delivery time: 4 Days
Roller diameter D: 50 mm
Roller width B: 20 mm
Total height H: 73 mm
Center distance from middle axis to support surface A: 26 mm
R: 51 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
77710050
Part Number
|
---|
77710050 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Roller diameter D (mm) | Roller width B (mm) | Total height H (mm) | Center distance from middle axis to support surface A (mm) | R (mm) | Width of mounting surface P (mm) | Hole distance between long holes (max.) M (mm) | Hole distance between long holes (min.) N (mm) | Load capacity (kg) | Suitable Fixed Castor (Part-No.) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.16 € | 1 | Available | 4 Days | 50 | 20 | 73 | 26 | 51 | 54 | 40 | 34 | 50 | 77712050 | 0.2 |
Loading...
Material | Rubber (TPE) / Steel | Surface | Zinc-plated | Long hole width d(mm) | 6.3 |
---|
This page is Apparatus Castors with Plate, Rubber Bandage TPE, Light Design - Swivel Castors, part number 77710050.
You can find the detail information about specifications and dimensions on part number 77710050.
Configure
Basic Attributes
Roller diameter D(mm)
Roller width B(mm)
Total height H(mm)
Center distance from middle axis to support surface A(mm)
R(mm)
Width of mounting surface P(mm)
Hole distance between long holes (max.) M(mm)
Hole distance between long holes (min.) N(mm)
Load capacity(kg)
Suitable Fixed Castor (Part-No.)
Optional Attributes
Part Number |
---|
77710075 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Roller diameter D (mm) | Roller width B (mm) | Total height H (mm) | Center distance from middle axis to support surface A (mm) | R (mm) | Width of mounting surface P (mm) | Hole distance between long holes (max.) M (mm) | Hole distance between long holes (min.) N (mm) | Load capacity (kg) | Suitable Fixed Castor (Part-No.) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.65 € | 1 | Available | 4 Days | 75 | 25 | 103 | 38 | 75.5 | 60 | 48 | 38 | 60 | 77712075 | 0.28 |