Compact Castors with Plate, TPU Wheel - Fixed Castor

Compact Castors with Plate, TPU Wheel - Fixed Castor
  • Volume Discount
Material: Fork: steel plate, zinc-plated.
Tread: TPU, thermoplastic polyurethane 90 ±3° Shore A.
Wheel body: steel, screwed.
Wheel mounting: ball bearing.

For indoor use. Suitable for high loads. Non-marking and abrasion resistant. Good resistance to oil, grease, petrol and chemicals.

Temperature range: -20°C to +70°C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

77773035

Part Number
77773035
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

20.72 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Material Polyurethane (TPU) / Steel Surface Zinc-plated Roller diameter D(mm) 35
Roller width B(mm) 25 Total height H(mm) 58 Long hole width d(mm) 7
Width of mounting surface P(mm) 60 Hole distance between long holes (max.) M(mm) 48 Hole distance between long holes (min.) N(mm) 38
Load capacity(kg) 100 Suitable Swivel Castor (Part-No.) 77771035 Suitable Swivel Castor with Brake (Part-No.) 77772035
Weight(kg) 0.17

This page is Compact Castors with Plate, TPU Wheel - Fixed Castor, part number 77773035.
You can find the detail information about specifications and dimensions on part number 77773035.

Tech Support