Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
PTE HPES |
PTE HPIS |
PTE HPIS8 |
PTE HPIS11 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Profile | Inlet 1 adaptor | Flow rate at 6 bar ΔP : 0.6 bar (l/min) | Outlet | |
---|---|---|---|---|---|---|---|---|
507.38 € | 1 | 7 Days | European 7.4 mm | ERP 07 | 833 | 2 x ESI 07 1 x ESI 07 (non lubricated outlet) | ||
484.47 € | 1 | 7 Days | ISO 6150 B | IRP 06 | 2028 | 2 x ISI 06 1 x ISI 06 (non lubricated outlet) | ||
505.45 € | 1 | 7 Days | ISO 6150 B | IRP 08 | 1820 | 2 x ISI 08 1 x ISI 08 (non lubricated outlet) | ||
534.42 € | 1 | 7 Days | ISO 6150 B | IRP 11 | 1820 | 1 x ISI 11 1 x ISI 06 (non lubricated outlet) |
Loading...
Filtration(µm) | 40 | Temperature(°C) | +5 to +50 | Construction | Body : Aluminium Polycarbonate bowl with metallic protection |
---|---|---|---|---|---|
Equipped with | Coupler and adaptor | Highlight | Easy to transport |
Configure
Basic Attributes
Profile
Inlet 1 adaptor
Flow rate at 6 bar ΔP : 0.6 bar(l/min)
Outlet
Type
Filter by standard shipping days
Optional Attributes