Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TT PSM2
Filtration(µm) | 25 | Temperature(°C) | +5 to +50 | BSPP female thread | G 3/8 |
---|---|---|---|---|---|
Construction | Body : Aluminium Polycarbonate bowl with metallic protection | Equipped with | Manual drain | Max operating pressure(bar) | 12 |
Flow rate l/min at 7 bar ΔP : 1bar(l/min) | 2000 |
This page is ALTO 2 - 3-piece Set - Filter Regulator-Lubricator (Gauge Included) with Wall Bracket and Quick Connections, part number TT PSM2.
You can find the detail information about specifications and dimensions on part number TT PSM2.