ALTO 1 - 2-piece Set - Filter Regulator-Lubricator (Gauge Included) with Wall Bracket and Quick Connections

ALTO 1 - 2-piece Set - Filter Regulator-Lubricator (Gauge Included) with Wall Bracket and Quick Connections
To perserve pneumatic tools, create professional finishes and cut maintenance costs, a quality filtering and regulator system is critical. Prevost's ALTO units remove dust, oil and liquid water to prolong the life of the enter system and its components.
ALTO treatment units are available as individual units (filter, regulator, lubricator, filter-regulator) or fully assembled kits that include a pressure gauge and mounting brackets. They cover a range of sizes from 1/8" G to 2 1/2"G threads.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TB PSM1

Part Number
TB PSM1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

78.58 €

1 7 Days

Loading...

  1. 1

Basic information

Filtration(µm) 25 Temperature(°C) +5 to +50 BSPP female thread G 1/4
Construction Body : Aluminium Polycarbonate bowl with metallic protection Equipped with Manual drain Max operating pressure(bar) 12
Flow rate l/min at 7 bar ΔP : 1bar(l/min) 500

This page is ALTO 1 - 2-piece Set - Filter Regulator-Lubricator (Gauge Included) with Wall Bracket and Quick Connections, part number TB PSM1.
You can find the detail information about specifications and dimensions on part number TB PSM1.

Tech Support