DMO Series - Medium - Rubber Hose

DMO Series - Medium - Rubber Hose
Automatic hose reels are used for organzing work stations.
They save time and allow flexible hoses to be used safely and efficiently.
Distributed fluids: compressed air, cold and hot water, high and low pressure, oil, grease, oxygen and acetylene.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DMO 1010CS

Part Number
DMO 1010CS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

501.05 €

1 7 Days

Loading...

  1. 1

Basic information

ID/OD(mm) 10 X 17 Max. Operating Pressure(bar) 12 Construction Epoxy-coated steel case
Coupler CSI 06 Weight(kg) 17 Flow rate(l/min) 833
Connection 1 m of inlet supply hose Technology Pipe locked with ratchet stop Swivel inlet (BSPP) G 3/8 F
Equipped with Fixed bracket Length(m) 10

This page is DMO Series - Medium - Rubber Hose, part number DMO 1010CS.
You can find the detail information about specifications and dimensions on part number DMO 1010CS.

Tech Support