Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Temperature(°C) | -15 to +70 | ID/OD(mm) | 6.5 x 10 | BSPT Male Thread | R 1/4 |
---|---|---|---|---|---|
Max. Operating Pressure(bar) | 8 | Construction | Polyurethane | Highlight | Non scratch |