Polyamide Recoils with Straight Ends and Rigid Male Fittings

Polyamide Recoils with Straight Ends and Rigid Male Fittings
Spiral hoses are a resourceful way to supply air to quick couplings, blow guns and pneumatic tools. Multiple lengths and diameters can be adapted into workstations which will facilitate workers movements and increase productivity.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SPI 95

Part Number
SPI 95
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

65.32 €

1 7 Days

Loading...

  1. 1

Basic information

Temperature(°C) -20 to +90 Max. Length(m) 5 ID/OD(mm) 6.5 x 8
Max. Operating Pressure(bar) 10 BSPP Male Thread G 1/4 Construction Polyamide PA 12
Highlight Highly resistant to chemicals Coil ⌀(mm) 78 Min. length(m) 0.6

This page is Polyamide Recoils with Straight Ends and Rigid Male Fittings, part number SPI 95.
You can find the detail information about specifications and dimensions on part number SPI 95.

Tech Support