Blower Kit with Blow Gun 27102, Spiral and Safety Quick Coupling

Blower Kit with Blow Gun 27102, Spiral and Safety Quick Coupling
Prevost's prevoS1 blow guns are compact and include an embedded plug. They fit snugly in the palm of the hand for comfortable all day use. These blow guns are available with 7 different nozzle options and are compatible in all major connection profiles. The plug connects directly into a prevoS1 quick safety coupling to form a seemless seal and create an ergonomic handle for the blow gun.

The 27102 blow gun is a reliable tool that offers a long service life. The pistol grip trigger controls the power of the air stream from light to powerful.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BGK PCSBM54
BGK PCSBM66
BGK PCSBM68
BGK PESBM54
BGK PESBM66
BGK PESBM68
BGK PISBM54
BGK PISBM66
BGK PISBM68
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
ID/OD
(mm)
Max length
(m)
Profile Fitting

72.17 €

1 6 Days 5 x 84ISO 6150CCSI 06

88.60 €

1 6 Days 6,5 x 106ISO 6150CCSI 06

96.22 €

1 6 Days 6,5 x 108ISO 6150CCSI 06

65.05 €

1 6 Days 5 x 84EuropeanESI 07

81.47 €

1 6 Days 6,5 x 106EuropeanESI 07

89.13 €

1 6 Days 6,5 x 108EuropeanESI 07

67.82 €

1 6 Days 5 x 84ISO 6150BISI 06

84.25 €

1 6 Days 6,5 x 106ISO 6150BISI 06

91.92 €

1 6 Days 6,5 x 108ISO 6150BISI 06

Loading...

  1. 1

Basic information

Nozzle MTL

Tech Support