Sodablaster

Sodablaster
Prevost's wash down guns can be used for numerous industries:

■ Industrial
Cleaning equipment, tanks, floors, walls in food processing and packaging facilities (dairies, abbatoirs, breweries, canneries, etc.) and all industries requiring frequent cleaning or sanitizing.
■ Cars
Washing bodywork, cleaning chassis, accessories, machinery, etc. in garages, body shops, public works, farms, etc.
■ Cleaning, upkeep, washing down in superstores, restaurants, schools, public buildings, parks, etc.
■ Roads
Washing and spraying the public highway: pavements, pedestrian streets, pools, fountains, public gardens, flower beds, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BG SODA1

Part Number
BG SODA1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

118.37 €

1 7 Days

Loading...

  1. 1

Basic information

Application Stripping - cleaning Automotive sector, industry BSPP Female Thread (Inlet and Outlet) G 1/4 (inlet) Temperature - 10 to + 80 °C
Construction Acetal plastic body Operating pressure(bar) 6 to 12 Capacity(l) 1.2
Construction (Tank) High density polyethylene Flow rate (at 8 bar)(l/min) 180

This page is Sodablaster, part number BG SODA1.
You can find the detail information about specifications and dimensions on part number BG SODA1.

Tech Support