Manufacturer part number: 68598501
Brand: MAEDLER
Price: 45.31 €
Delivery time: 4 Days
Outer diameter D: 150 mm
D2: 110 mm
d: 12.5 mm
Inner thread size G: M 16 mm
Height H: 51.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
68598501
Part Number
|
---|
68598501 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer diameter D (mm) | D2 (mm) | d (mm) | Inner thread size G (mm) | Height H (mm) | Length L (mm) | m (mm) | s (mm) | Spring rate (medium) for pressure load CD (N/mm) | Pressure load Fperm. (N) | Spring range+/-20% at Fperm. (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45.31 € | 1 | Available | 4 Days | 150 | 110 | 12.5 | M 16 | 51.5 | 168 | 132 | 4 | 5200 | 13000 | 2.5 | 2.04 |
Loading...
Type | Mount Type | Material | Natural rubber / Steel | Surface | Zinc-plated |
---|
This page is Machine Mounts, Not Failsafe, with Square Flange, part number 68598501.
You can find the detail information about specifications and dimensions on part number 68598501.
Configure
Basic Attributes
Outer diameter D(mm)
D2(mm)
d(mm)
Inner thread size G(mm)
Height H(mm)
Length L(mm)
m(mm)
s(mm)
Spring rate (medium) for pressure load CD(N/mm)
Pressure load Fperm.(N)
Spring range+/-20% at Fperm.(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
68598001 |
68599001 |
68599501 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer diameter D (mm) | D2 (mm) | d (mm) | Inner thread size G (mm) | Height H (mm) | Length L (mm) | m (mm) | s (mm) | Spring rate (medium) for pressure load CD (N/mm) | Pressure load Fperm. (N) | Spring range+/-20% at Fperm. (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.19 € | 1 | Available | 4 Days | 101 | 60 | 9 | M 12 | 40 | 108 | 88 | 3 | 2000 | 5000 | 2.5 | 0.67 | |
66.56 € | 1 | Available | 4 Days | 177 | 125 | 13 | M 20 | 63 | 184 | 150 | 4.5 | 4800 | 16800 | 3.5 | 3.1 | |
95.05 € | 1 | Available | 4 Days | 192 | 150 | 13 | M 20 | 70 | 200 | 165 | 6 | 5200 | 18200 | 3.5 | 4.45 |