Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
65651405
Part Number
|
---|
65651405 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Castor diameter (mm) | Pipe-wall thickness (mm) | Castor length RL (mm) | Fitting length EL (mm) | Axle length AL (mm) | Spring axle (mm) | Load capacity (kg) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.37 € | 1 | Available | 4 Days | K1 | 40 | 2.3 | 500 | 505 | 525 | 10 | 7 | 0.56 |
Loading...
Roller Type | Plastic Rollers | Material | Plastic / Steel | Surface | Blank |
---|
This page is Plastic Cylinder Conveyor Rollers, Blue, with Spring Axle, part number 65651405.
You can find the detail information about specifications and dimensions on part number 65651405.
Configure
Basic Attributes
Type
Castor diameter(mm)
Pipe-wall thickness(mm)
Castor length RL(mm)
Fitting length EL(mm)
Axle length AL(mm)
Spring axle(mm)
Load capacity(kg)
Optional Attributes
Part Number |
---|
65651302 |
65651303 |
65651304 |
65652502 |
65652503 |
65652504 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Castor diameter (mm) | Pipe-wall thickness (mm) | Castor length RL (mm) | Fitting length EL (mm) | Axle length AL (mm) | Spring axle (mm) | Load capacity (kg) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.15 € | 1 | Available | 4 Days | K1 | 30 | 1.8 | 200 | 205 | 225 | 8 | 10 | 0.15 | |
23.57 € | 1 | Available | 4 Days | K1 | 30 | 1.8 | 300 | 305 | 325 | 8 | 8 | 0.22 | |
24.99 € | 1 | Available | 4 Days | K1 | 30 | 1.8 | 400 | 405 | 425 | 8 | 6 | 0.28 | |
29.20 € | 1 | Available | 4 Days | K2 | 50 | 2.8 | 200 | 207 | 227 | 10 | 20 | 0.3 | |
33.01 € | 1 | Available | 4 Days | K2 | 50 | 2.8 | 300 | 307 | 327 | 10 | 20 | 0.41 | |
36.76 € | 1 | Available | 4 Days | K2 | 50 | 2.8 | 400 | 407 | 427 | 10 | 20 | 0.54 |