Extension nuts height 3xD (07220) (07220-06)

Extension nuts height 3xD (07220) 07220-06

Product Details:

Manufacturer part number: 07220-06

Brand: NORELEM

Price: 1.56

Delivery time: 4 Days


Technical Data:

D=thread (M): 6

G=thread / for thread: M6

SW=key width: 10 mm

E: 11.5 mm

H=Height: 18 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07220-06

Part Number
07220-06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) G=thread / for thread SW=key width
(mm)
E
(mm)
H=Height
(mm)
H = 3 x D
(mm)
Weight (ERP)
(kg)

1.56 €

1 4 Days 6M61011.518180.0085

Loading...

  1. 1

Basic information

Material Steel Main material High carbon steel Item Extension nut
Version 1 3xd high Product type Nut Surface finish body Black oxidised
Grade 10 Kind of fastening Hex head RoHS Yes

This page is Extension nuts height 3xD (07220), part number 07220-06.
You can find the detail information about specifications and dimensions on part number 07220-06.

Variation of this product

Part Number
07220-08
07220-10
07220-12
07220-14
07220-16
07220-18
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread (M) G=thread / for thread SW=key width
(mm)
E
(mm)
H=Height
(mm)
H = 3 x D
(mm)
Weight (ERP)
(kg)

1.56 €

1 4 Days 8M8131524240.0184

1.77 €

1 4 Days 10M101719.630300.0419

2.04 €

1 4 Days 12M121921.936360.0595

3.17 €

1 4 Days 14M142225.442420.0916

3.63 €

1 4 Days 16M162427.748480.1180

5.09 €

1 4 Days 18M182731.254540.1707

Tech Support