Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
29034-5181
Mounting Method | Clamp Type Screw Fastening | Material | Aluminum | Form | A |
---|---|---|---|---|---|
Form definition | With ball joint | Item | Tube clamp | Version 1 | 2-way hinge |
Version 2 | For round tubes | N(mm) | 88 | A=Internal diameter | 18.1 |
B=Internal diameter | 5.5 | C | 21 | Component material | Steel |
D | M5X10 | E(mm) | 25 | F | 15 |
G | 40 | H(mm) | 20 | K(mm) | 30 |
L(mm) | 65 | M | 30 | Mb | 9 |
O(mm) | 62 | P(mm) | 44 | Surface finish body | Tumbled |
Surface finish component | Galvanised | RoHS | Yes | PL Edelstahl | No |
Weight (ERP)(kg) | 0.1510 |
This page is Tube clamps swivel, aluminium with ball joint, Form A (29034), part number 29034-5181.
You can find the detail information about specifications and dimensions on part number 29034-5181.