Tube clamps straight, aluminum with ball joint (29022)

Tube clamps straight, aluminum with ball joint (29022)
· Flexible joints over universal connection plates

· 60° free swivel / 360° rotation

· High-strength clamping due to a special surface coating

· Application sectors: machine construction, safety equipment, housings, structures

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29022-5301

Part Number
29022-5301
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

100.42 €

1 4 Days

Loading...

  1. 1

Basic information

Mounting Method Clamp Type Screw Fastening Material Aluminum Form definition With ball joint
Item Tube clamp Version 1 Straight Version 2 For round tubes
A=Internal diameter 30.1 C 30 Component material Steel
D M6 D1 5.8 E(mm) 40
H(mm) 16 I(mm) 53 J(mm) 34
K(mm) 38.1 L=Length(mm) 110 M 60
Mb 40 Surface finish body Tumbled Surface finish component Galvanised
W 30.2 RoHS Yes PL Edelstahl No
Weight (ERP)(kg) 0.2580

This page is Tube clamps straight, aluminum with ball joint (29022), part number 29022-5301.
You can find the detail information about specifications and dimensions on part number 29022-5301.

Tech Support