Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10920-10-30
Type | Straight Type | Profile | Ø30 | Main colour | Black |
---|---|---|---|---|---|
Version 2 | Type I | Component material | Aluminium | Main material | Plastic |
Item | Plain bearing | Surface finish component | Anodized | ESD electrostatic discharging | Yes |
RoHS | Yes | PL Edelstahl | No | Weight (ERP)(kg) | 0.0360 |
This page is Plain bearings Ø30 type I (10920-10), part number 10920-10-30.
You can find the detail information about specifications and dimensions on part number 10920-10-30.