Guide rail DRYLIN® N (21230)

Guide rail DRYLIN® N (21230)
· Maintenance-free and resistant to corrosion

· Low weight

· Very high speeds and accelerations possible

· Resistant to dust

· Suitable for dry running

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21230-2730X3000

Part Number
21230-2730X3000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

145.91 €

1 4 Days

Loading...

  1. 1

Basic information

L=Length 3000 Main material aluminium Item Guide Rail
Version 2 with through hole L max. 3000 L2=Hole spacing from edge 30
Surface finish body anodised D=bore for M4 RoHS yes
Weight in kg (ERP)(kg) 0.9061

This page is Guide rail DRYLIN® N (21230), part number 21230-2730X3000.
You can find the detail information about specifications and dimensions on part number 21230-2730X3000.

Tech Support