Miniature guide carriage standard, stainless steel (21420)

Miniature guide carriage standard, stainless steel (21420)
· Absorption of loads from all directions

· With recirculating ball guide not preloaded

· Dynamic load rating of up to 4410 N

· Double-sided end seal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21420-07102301
21420-09103101
21420-12103501
21420-15104301
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A A1 H1 B H Size H2 L3= length L4 T B1=Width E My
(Nm)
Static load rating
(N)
M Mz
(Nm)
Dynamic load rating
(N)
Mx
(Nm)
Weight in kg (ERP)
(kg)

58.50 €

1 4 Days 128874.771.523.513.52.51752.551370M22.558805.10.0108

66.63 €

1 4 Days 15101095.592.231203205.55.12250M35.1147010.40.0357

67.01 €

1 4 Days 201513127.51233520.83.5277.58.044020M38.72266514.70.0782

67.79 €

1 4 Days 252016159.51544325.74328.516.56570M317.9441030.20.0732

Loading...

  1. 1

Basic information

Version 1 standard Main material stainless steel Item Guide Carriage
Version 2 mini Version standard RoHS yes
PL Edelstahl yes

Tech Support