Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
42206-5011611
Form | A | Main material | tool steel, stainless | Item | 5-Axis Reducer Adapter |
---|---|---|---|---|---|
H=Height | 50 | H1 | 20 | Version 1 | unilock |
Size | SYSTEM SIZE 80MM | Version 2 | one-piece | D3 | 21 |
D1=Diameter | 16 | D2=Diameter | 40 | RoHS | yes |
Weight in kg (ERP)(kg) | 1.1800 |
This page is 5-axis reducer adapter UNILOCK, one-piece system size 80mm (42206), part number 42206-5011611.
You can find the detail information about specifications and dimensions on part number 42206-5011611.