Manufacturer part number: 04160-12075
Brand: NORELEM
Price: 157.62 €
Delivery time: 4 Days
A: 75 mm
B: 70 mm
D: 13 mm
C: 40
E: 30 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
04160-12075
Type | Level Adjusting Base | Body Material | Steel | Form | P |
---|---|---|---|---|---|
Item | Riser block | K | 5 | L(mm) | 20 |
M | 20 | RoHS | Yes |
This page is Extensions, Form P (04160), part number 04160-12075.
You can find the detail information about specifications and dimensions on part number 04160-12075.
Part Number |
---|
04160-12100 |
04160-16075 |
04160-16100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A (mm) | B (mm) | D (mm) | C | E (mm) | F | G | H (mm) | J (mm) | N | R (mm) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
163.68 € | 1 | 4 Days | 100 | 70 | 13 | 40 | 30 | M12 | 24 | 15 | 3 | 35 | 30 | 1.9000 | ||
190.56 € | 1 | 4 Days | 75 | 90 | 17 | 50 | 40 | M16 | 30 | 20 | 4 | 45 | 40 | 2.0850 | ||
202.90 € | 1 | 4 Days | 100 | 90 | 17 | 50 | 40 | M16 | 30 | 20 | 3 | 45 | 40 | 2.9000 |