Manufacturer part number: 01247-05-14012032
Brand: NORELEM
Price: 200.58 €
Delivery time: 4 Days
A: 32 mm
D: 19 mm
B hole for DIN 912 screw: M12
C: M12
E: 32 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
01247-05-14012032
Type | Level Adjusting Base | Form | D | Item | Riser block |
---|---|---|---|---|---|
F | 85 | G | 50 | H(mm) | 10 |
J(mm) | 5 | RoHS | Yes |
This page is Risers Form D (01247-05), part number 01247-05-14012032.
You can find the detail information about specifications and dimensions on part number 01247-05-14012032.
Part Number |
---|
01247-05-14012025 |
01247-05-14012040 |
01247-05-14012050 |
01247-05-14016025 |
01247-05-14016032 |
01247-05-14016040 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A (mm) | D (mm) | B hole for DIN 912 screw | C | E (mm) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|
195.52 € | 1 | 4 Days | 25 | 12 | M12 | M12 | 25 | 1.2180 | ||
214.47 € | 1 | 4 Days | 40 | 27 | M12 | M12 | 30 | 1.9700 | ||
223.30 € | 1 | 4 Days | 50 | 37 | M12 | M12 | 30 | 2.5000 | ||
195.52 € | 1 | 4 Days | 25 | 8 | M16 | M16 | 25 | 1.0390 | ||
200.58 € | 1 | 4 Days | 32 | 15 | M16 | M16 | 32 | 1.3300 | ||
214.47 € | 1 | 4 Days | 40 | 23 | M16 | M16 | 35 | 1.7000 |