Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
29210-122 |
29210-202 |
29210-302 |
29210-402 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Height h (mm) | A (mm) | D1 (mm) | D2 (mm) | A1 (mm) | A2 (mm) | A3 (mm) | B=Width (mm) | L=Length (mm) | Size | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
249.37 € | 1 | 4 Days | 23 | 22 | 5.5 | M5 | 52 | 30 | 22 | 78 | 60 | 12 | 0.1801 | ||
259.07 € | 1 | 4 Days | 23 | 30 | 5.5 | M5 | 70 | 40 | 30 | 88 | 80 | 20 | 0.2774 | ||
277.50 € | 1 | 4 Days | 32 | 40 | 6.5 | M6 | 90 | 50 | 40 | 110 | 100 | 30 | 0.6150 | ||
279.45 € | 1 | 4 Days | 32 | 48 | 8.5 | M8 | 108 | 60 | 48 | 120 | 120 | 40 | 0.7889 |
Loading...
Type | Others | Body Material | Aluminium | Item | Adjustment unit |
---|---|---|---|---|---|
RoHS | Yes |
Configure
Basic Attributes
Main Body Height h(mm)
A(mm)
D1(mm)
D2(mm)
A1(mm)
A2(mm)
A3(mm)
B=Width(mm)
L=Length(mm)
Size
Filter by standard shipping days
Optional Attributes