3 stage power clamp, Form B, without clamping arm (04629-10)

3 stage power clamp, Form B, without clamping arm (04629-10)
· 3-fold infinitely variable adjustment range

· High clamping forces of 22 kN - 49 kN

· Height and length infinitely adjustable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04629-10-1121300
04629-10-1161500
04629-10-1201700
04629-10-2120650
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 1 B=Length/Width
(mm)
Clamping force
(kN)
D=thread
(mm)
H=Height
(mm)
H1
(mm)
H3
(mm)
H4
(mm)
H5
(mm)
L= length/ width L1
(mm)
Slot width Tightening torque M2
(Nm)
Weight (ERP)
(kg)

379.56 €

1 4 Days Long6830M1210113-12934272713022.514703.4400

412.39 €

1 4 Days Long7543M1611616-14743292915025181505.2500

494.04 €

1 4 Days Long8549M2014016-16952343417029222007.9400

283.05 €

1 4 Days Short5222M12679-742516166514.514400.7950

Loading...

  1. 1

Basic information

Material Steel Type Main Body Main material High carbon steel
Surface finish body Passivated Main colour Black Form B
Version 2 3 stage Form definition Without clamping arm Item Power clamp
RoHS Yes PL Edelstahl No

Tech Support