Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
04056-08063 |
04056-08080 |
04056-10080 |
04056-10100 |
04056-10125 |
04056-12100 |
04056-12125 |
04056-12160 |
04056-16125 |
04056-16160 |
04056-16200 |
04056-20160 |
04056-20200 |
04056-20250 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Total length (mm) | B (mm) | C (mm) | Clamping force (N) | D (mm) | E (mm) | F | G (mm) | H=Thread | Tightening torque max. (Nm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.99 € | 1 | 4 Days | 63 | 19 | 12 | 3200-8000 | 19 | 36 | 7 | 9 | M8 | 17 | 0.0568 | ||
42.09 € | 1 | 4 Days | 80 | 19 | 12 | 3500-8600 | 19 | 53 | 7 | 9 | M8 | 17 | 0.0814 | ||
43.64 € | 1 | 4 Days | 80 | 25 | 16 | 6800-16900 | 25 | 45 | 10 | 11 | M10 | 45 | 0.1555 | ||
46.73 € | 1 | 4 Days | 100 | 25 | 16 | 7300-18300 | 25 | 65 | 10 | 11 | M10 | 45 | 0.1919 | ||
49.87 € | 1 | 4 Days | 125 | 25 | 16 | 7700-19300 | 25 | 90 | 10 | 11 | M10 | 45 | 0.2317 | ||
56.08 € | 1 | 4 Days | 100 | 32 | 19 | 10200-25600 | 28 | 60 | 10 | 13 | M12 | 80 | 0.2967 | ||
59.20 € | 1 | 4 Days | 125 | 32 | 19 | 11000-27500 | 28 | 85 | 10 | 13 | M12 | 80 | 0.3759 | ||
65.47 € | 1 | 4 Days | 160 | 32 | 19 | 11600-29000 | 28 | 120 | 10 | 13 | M12 | 80 | 0.4637 | ||
68.57 € | 1 | 4 Days | 125 | 38 | 25 | 12100-30300 | 36 | 73 | 12 | 17 | M16 | 129 | 0.5727 | ||
77.91 € | 1 | 4 Days | 160 | 38 | 25 | 13200-33000 | 36 | 108 | 12 | 17 | M16 | 129 | 0.7080 | ||
82.63 € | 1 | 4 Days | 200 | 38 | 25 | 13900-34700 | 36 | 148 | 12 | 17 | M16 | 129 | 0.8800 | ||
102.89 € | 1 | 4 Days | 160 | 50 | 25 | 15000-36000 | 45 | 90 | 15 | 21 | M20 | 183 | 1.0200 | ||
109.10 € | 1 | 4 Days | 200 | 50 | 32 | 16000-37000 | 45 | 130 | 15 | 21 | M20 | 183 | 1.5880 | ||
116.90 € | 1 | 4 Days | 250 | 50 | 32 | 17000-38000 | 45 | 180 | 15 | 21 | M20 | 183 | 2.0570 |
Loading...
Type | Main Body | Version 1 | Relocatable | Item | Clamp strap |
---|---|---|---|---|---|
RoHS | Yes |
Configure
Basic Attributes
A=Total length(mm)
B(mm)
C(mm)
Clamping force(N)
D(mm)
E(mm)
F
G(mm)
H=Thread
Tightening torque max.(Nm)
Filter by standard shipping days
Optional Attributes