Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
42780-12-138390
Main material | Mild steel | Item | Clamping module | Form definition | Without rotation lock |
---|---|---|---|---|---|
Surface finish body | Case-hardened and ground | Version 1 | UNILOCK | Version 2 | ESA 138 |
B(mm) | 15 | D(mm) | 138 | D1(mm) | 110 |
D2(mm) | 144 | D3(mm) | 12 | G | M8 |
H(mm) | 55.7 | H1(mm) | 39 | H2(mm) | 18.1 |
H3(mm) | 16 | H4(mm) | 7 | H5(mm) | 11.5 |
L(mm) | 24 | L1(mm) | 62 | SW(mm) | 6 |
Operating pressure bar | 6 | Retraction force with turbo(kN) | 28 | RoHS | No |
PL Edelstahl | Yes | Weight (ERP)(kg) | 4.4000 |
This page is UNILOCK clamping module ESA 138 (42780-12), part number 42780-12-138390.
You can find the detail information about specifications and dimensions on part number 42780-12-138390.