Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
04451-0500512
Main material | Mild steel | Surface finish body | Hardened and phosphated | Item | Wedge clamp |
---|---|---|---|---|---|
Form | E | Form definition | With pins | Version 1 | With fixed jaw |
Version 2 | Single sided | B=Width(mm) | 50 | B1(mm) | 30 |
B2(mm) | 18 | C hole for DIN 912 cap screw | M12 | D Internal thread | M5 |
G cap screw DIN 912 | M12x30 | H=Height(mm) | 25 | H1(mm) | 12.5 |
H3(mm) | 3.5 | H4(mm) | 5 | H5(mm) | 9 |
H6(mm) | 4.75 | L max.(mm) | 104 | L min.(mm) | 98 |
Clamping force max.(kN) | 30 | Tightening torque max.(Nm) | 85 | Z cap screw DIN 912 | M12x25 |
RoHS | Yes | PL Edelstahl | No | Weight (ERP)(kg) | 0.8150 |
This page is Wedge clamps with fixed jaw, Form E, with jaw pins (04451), part number 04451-0500512.
You can find the detail information about specifications and dimensions on part number 04451-0500512.