Proximity switch inductive, form C, stainless steel, TPE-U (PU) cable (83000)

Proximity switch inductive, form C, stainless steel, TPE-U (PU) cable (83000)
· High switching frequency and accuracy

· Non-sensitive to vibrations, dust and moisture

· Short-circuit proof and reverse-polarity protected

· IP rating 67

· Temperature range: -25 to +70 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

83000-05-015

Part Number
83000-05-015
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

101.68 €

1 4 Days

Loading...

  1. 1

Basic information

Current I max.(mA) 150 No. of conductors x conductor cross-section 3 x 0.14 mm² Switching distance Sn(mm) 1.5
Switching frequency f(Hz) 4500 Connection type TPE-U (PU) CABLE Form C
Version 1 Inductive Item Inductive proximity switch RoHS Yes
Weight (ERP)(kg) 0.1018

This page is Proximity switch inductive, form C, stainless steel, TPE-U (PU) cable (83000), part number 83000-05-015.
You can find the detail information about specifications and dimensions on part number 83000-05-015.

Tech Support