Proximity switch inductive, rectangular, form B, zinc (83000)

Proximity switch inductive, rectangular, form B, zinc (83000)
· High switching frequency and accuracy

· Non-sensitive to vibrations, dust and moisture

· Short-circuit proof and reverse-polarity protected

· IP rating 67

· Temperature range: -25 to +70 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

83000-05-010

Part Number
83000-05-010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

100.99 €

1 4 Days

Loading...

  1. 1

Basic information

Current I max.(mA) 200 Switching distance Sn(mm) 1.5 Switching frequency f(Hz) 5000
Connection type Connector 3-pin Form B Version 1 Inductive
Version 2 Rectangular Component material Polyacetal Main material Zinc
Item Inductive proximity switch RoHS Yes Weight (ERP)(kg) 0.0147

This page is Proximity switch inductive, rectangular, form B, zinc (83000), part number 83000-05-010.
You can find the detail information about specifications and dimensions on part number 83000-05-010.

Tech Support