Proximity switch inductive, round, form A, plastic (83000)

Proximity switch inductive, round, form A, plastic (83000)
· High switching frequency and accuracy

· Non-sensitive to vibrations, dust and moisture

· Short-circuit proof and reverse-polarity protected

· IP rating 67

· Temperature range: -25 to +70 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

83000-05-005

Part Number
83000-05-005
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

103.35 €

1 4 Days

Loading...

  1. 1

Basic information

Current I max.(mA) 100 No. of conductors x conductor cross-section 3 x 0.14 mm² Switching distance Sn(mm) 2
Switching frequency f(Hz) 1500 Connection type PUR Cable Form A
Version 1 Inductive Version 2 Round Item Inductive proximity switch
RoHS Yes Weight (ERP)(kg) 0.0849

This page is Proximity switch inductive, round, form A, plastic (83000), part number 83000-05-005.
You can find the detail information about specifications and dimensions on part number 83000-05-005.

Tech Support