Bearing flange for transport roller, with ball bearing, polyamide (10400)

Bearing flange for transport roller, with ball bearing, polyamide (10400)
· Versatile application for transport tasks

· Ball bearing

· Suitable for aluminium profiles with slot width 8

· Spring-loaded fastening stud

· Can be retrofitted to existing structures

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10400-5008

Part Number
10400-5008
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.76 €

1 4 Days

Loading...

  1. 1

Basic information

Version 1 For transport roller Version 2 With ball bearing Main material Polyamide
Item Bearing flange F max.(N) 1000 Type I
X min.(mm) 160 X max.(mm) 800 BN=For slot 8
D=diameter(mm) 50 Packaging unit 2 RoHS Yes
Weight (ERP)(kg) 0.1256

This page is Bearing flange for transport roller, with ball bearing, polyamide (10400), part number 10400-5008.
You can find the detail information about specifications and dimensions on part number 10400-5008.

Tech Support