Rotary module pneumatic (20060-024)

Rotary module pneumatic (20060-024)
· For small installation spaces with double-acting drive cylinder

· Rotation angle infinitely adjustable from 0° to 190°

· High fit precision between the modules via centring system

· Hardened, external and variable stop system

· Repeat accuracy ±0.01°

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

20060-024

Part Number
20060-024
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,266.58 €

1 4 Days

Loading...

  1. 1

Basic information

Type Others Cylinder Ø(Ø) 2 x 14 Air consumption per cycle at 6 bar(ccm) 19
Axial load(N) 280 Component material Steel Driving torque(Nm) 0.94
Item Rotary module Main material Aluminium Radial load(N) 350
Rotation angle 0 - 190 Size 4 Suitable plug connector 20950-010X2000
Suitable proximitiy switch 20915-020 Suitable shock absorber 26300-1210010 Version 1 Pneumatic
RoHS Yes Weight (ERP)(kg) 0.5699

This page is Rotary module pneumatic (20060-024), part number 20060-024.
You can find the detail information about specifications and dimensions on part number 20060-024.

Tech Support