Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
20200-2090X0500 |
20200-2115X0500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder Ø (Ø) | A (mm) | Air consumption per 10 mm travel at 6 bar (ccm) | B (mm) | B1 (mm) | C1 (mm) | C2 (mm) | C3 (mm) | D (mm) | D1 (mm) | D2 (mm) | E (mm) | E1 (mm) | E2 (mm) | F1 (N) | F2 (N) | F3 (N) | F4 (N) | H (mm) | H1 (mm) | H2 (mm) | H3 (mm) | L=Length (mm) | L1 (mm) | L3 (mm) | Mx (Nm) | My (Nm) | Mz (Nm) | N (number) | P | P1 (mm) | P2 (mm) | P3 (mm) | P4 (mm) | Piston force at 6 bar (N) | S1 (mm) | Size | Suitable shock absorber | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,802.75 € | 1 | 4 Days | 25 | 67 | 35 | 90 | 100 | 8.1 | 2.5 | 6.8 | 12 | 10 | M6 | 65 | 25 | 25 | 90 | 45 | 120 | 290 | 85 | 84.5 | 11 | 36.5 | 235 | 150 | 117.5 | 50 | 65 | 160 | 4 | G1/8 | 9 | 23 | 30 | 38 | 250 | 64.5 | 90 | 26300-1415010 | 7.7800 | ||
3,322.81 € | 1 | 4 Days | 40 | 97 | 88 | 125 | 135 | 10 | 5 | 8.5 | 16 | 13 | M8 | 90 | 20 | 30 | 180 | 90 | 145 | 340 | 115 | 114.5 | 12.5 | 46.5 | 305 | 220 | 152.5 | 70 | 130 | 310 | 6 | G1/4 | 15.5 | 19.5 | 40.5 | 60.5 | 640 | 62.5 | 115 | 26300-2015016 | 10.0000 |
Loading...
Type | Table Type | Travel S(mm) | 500 | Component material | Steel |
---|---|---|---|---|---|
Item | Gantry module | L2(mm) | 32 | L4(mm) | 25.5 |
Main material | Aluminium | Suitable plug connector | 20950-010X2000 | Suitable proximitiy switch | 20910-030 |
Version 1 | Pneumatic | Version 2 | With round guides | RoHS | Yes |
Configure
Basic Attributes
Cylinder Ø(Ø)
A(mm)
Air consumption per 10 mm travel at 6 bar(ccm)
B(mm)
B1(mm)
C1(mm)
C2(mm)
C3(mm)
D(mm)
D1(mm)
D2(mm)
E(mm)
E1(mm)
E2(mm)
F1(N)
F2(N)
F3(N)
F4(N)
H(mm)
H1(mm)
H2(mm)
H3(mm)
L=Length(mm)
L1(mm)
L3(mm)
Mx(Nm)
My(Nm)
Mz(Nm)
N (number)
P
P1(mm)
P2(mm)
P3(mm)
P4(mm)
Piston force at 6 bar(N)
S1(mm)
Size
Suitable shock absorber
Filter by standard shipping days
Optional Attributes