Hinges steel, maintenance-free, Form C (27898)

Hinges steel, maintenance-free, Form C (27898)
· Connect two fixed components flexibly to each other

· Application sectors: machine construction, furniture construction, doors, hatches, hoods

· Various versions

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27898-06353550

Part Number
27898-06353550
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

24.22 €

1 4 Days

Loading...

  1. 1

Basic information

Type Flat Hinges Main Body Material Steel B=Width(mm) 50
Main colour Galvanised Form C Item Hinge
Product type Hinge Version 1 Maintenance-free A=Length(mm) 70
A1=Hole spacing left 21 A2=hole spacing right 21 A3=Wing length left 35
A4=Wing length right 35 Kind of fastening Fastening holes Weight (ERP)(kg) 0.1180

This page is Hinges steel, maintenance-free, Form C (27898), part number 27898-06353550.
You can find the detail information about specifications and dimensions on part number 27898-06353550.

Tech Support