Precision Screwriver Set

Precision Screwriver Set
Sold in a convenient clear carrying case. The case makes it easier to store the set in a toolbox.

[Features]
- Made of stainless steel.
- Sold in a convenient clear carrying case.
- When the header is removed, the case assumes a square shape, which makes it easier to stow in a tool box or maintenance pack.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TD-55
TD-56
TD-57
TD-58
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Description of Contents

18.43 €

10 5 Days Slotted 0.9, 1.2, 1.8, 2.3, 3.0, 3.5mm

18.43 €

10 5 Days Slotted 0.9, 1.2, 1.8, 2.3mm, Ph No.00, No.0

15.54 €

10 5 Days Ph No.00, A/F 0.89, 1.27, 1.5, 2.0, 2.5mm

13.88 €

10 5 Days 2.2 mm, A/F 3.0, 4.0, 4.5, 5.0, 5.5mm

Loading...

  1. 1

Tech Support