Second Generation PC Power Supply

Second Generation PC Power Supply
  • Volume Discount
Industrial PC power supply · Japan's top manufacturer's highly reliable power supply.

[Features]
· SFX power supply (APPENDIX C mounting surface compatible).
· Compatible with microATX cases / 350WSFX power supply.
· Features +12V dual output, allowing for more stable CPU operations.
· Stable operation with 0A full output minimum load current.
· Since the output harness is a connector system, specifications can be freely selected

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ENSP-300P-L20-00S
ENSP-300P-S20-00S
EPCSA-500P-X2C
EPCSA-500P-X2S-MN
EPCSA-650P-E2S
HPC1U-400P-X2S
HPCFL-400P-X2S
HPCSA-1000P-E2S
HPCSA-1000P-E2S-MN
HPCSA-570P-X2S
HPCSF-400P-X2S
PCFL-180P-F2S
PCFL-180P-X2S2
PCFX-220P-X2S
PCS-250-H11
PCSA-370P-X2S
PCSA-370P-X2S1
PCSF-350P-X2S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSType Capacity
(W)
Serial ATA Removable cable for internal connector Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Product Type Other standards Note

250.46 €

1 23 Days 10ATX power supply300AvailableApplicableCE / UL / CSA15086120-EN-

230.43 €

1 Available 5 Days 10ATX power supply300N/ANot ApplicableCE / UL / CSA15086120-EN-

292.27 €

1 Available 5 Days 10ATX power supply500AvailableApplicableCE / UL / CCC / CSA15086140-EN-

481.37 €

1 5 Days 10ATX power supply500AvailableApplicableCE / UL / CSA15086140With AccessoryENFull option specification - buy and use immediately. Included accessories: Output harness set (6 types) / AC power cord (PS2753) / AC power cord fall-out protection clamp (PS2734) / 2P conversion plug / instruction manual

351.75 €

1 Available 5 Days -ATX power supply650AvailableApplicableCE / UL / CSA15086180-EN-

199.36 €

1 Available 5 Days -ATX power supply400AvailableApplicableCE / UL / CSA10041190---

182.34 €

1 23 Days 10[Other] 1 U/2U power supply400AvailableApplicableCE / UL / CSA10637225---

444.07 €

1 Available 5 Days -ATX power supply1000AvailableApplicableCE / UL / CSA15085190---

527.22 €

1 23 Days 10[Other] ATX/EPS power supply1000AvailableApplicableCE / UL / CSA15085190---

300.78 €

1 23 Days 10ATX power supply570AvailableApplicableCE / UL / CSA15086140---

223.36 €

1 Available 5 Days -SFX power supply400AvailableApplicableCE / UL / CCC / CSA12563.5125---

215.88 €

1 Available 5 Days -ATX power supply180AvailableApplicableCE / UL / CSA9355160-EN-

196.54 €

1 Available 5 Days 10ATX power supply180AvailableApplicableCE / UL / CSA9355160-EN-

159.52 €

1 Available 5 Days -ATX power supply220AvailableNot ApplicableCE / UL / CSA81.541150---

281.69 €

1 Available 5 Days -[Other] AT power supply250N/ANot Applicable-15086140---

223.24 €

1 Available 5 Days -ATX power supply370AvailableNot ApplicableCE / UL / CCC / CSA15086140---

305.48 €

1 Available 5 Days 10ATX power supply370AvailableNot ApplicableCE / UL / CCC / CSA15086139---

205.66 €

1 Available 5 Days -SFX power supply350AvailableApplicableCE / UL / CCC / CSA12563.5125---

Loading...

  1. 1

Tech Support