Manufacturer part number: XS5M-D426-5
Brand: OMRON
Price: 23.97 €
Delivery time: 6 Days
Applicable pin/contact: -
Number Of Cores: 4
Application: -
Allowable Voltage: Less than 300 VDC V
Wire connection method: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XS5M-D426-5
Part Number
|
---|
XS5M-D426-5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number Of Cores | Application | Allowable Voltage (V) | Wire connection method | Connection direction | Protection function (environmentally resistant) | Type | Features | Cable Length (m) | Conforming cable external shape (mm) | Contact material | Contact treatment | Conforming core wire (mm2) | CN1 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.97 € | 1 | 6 Days | - | - | 4 | - | Less than 300 VDC | - | - | - | Cable with connector | Standard cable goods | 0.5 | - | Phosphor Bronze | Ni substrate gold plated 0.4 μm | 20 | Male panel mount |
Loading...
Connector Shape | Round | Connector series initials | V/W/X | Allowable Current(A) | 4 |
---|---|---|---|---|---|
Protective Structure | IP67(IEC60529) |
This page is Round Waterproof Connector - XS5, part number XS5M-D426-5.
You can find the detail information about specifications and dimensions on part number XS5M-D426-5.
Configure
Basic Attributes
Applicable pin/contact
Application
Wire connection method
Connection direction
Protection function (environmentally resistant)
Conforming cable external shape(mm)
Number Of Cores
Allowable Voltage(V)
Type
Features
Cable Length(m)
Contact material
Contact treatment
Conforming core wire(mm2)
CN1
Filter by standard shipping days
Optional Attributes
Part Number |
---|
XS5C-D4S1 |
XS5C-D4S2 |
XS5C-D4S3 |
XS5M-D427-5 |
XS5P-D426-5 |
XS5P-D427-5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Applicable pin/contact | Number Of Cores | Application | Allowable Voltage (V) | Wire connection method | Connection direction | Protection function (environmentally resistant) | Type | Features | Cable Length (m) | Conforming cable external shape (mm) | Contact material | Contact treatment | Conforming core wire (mm2) | CN1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.22 € | 1 | 6 Days | - | Female (socket) | 4 | Cable Connection | AC1500 | Fasten With Screws | Straight | Available | Round Waterproof Smartclick Connector | - | - | φ6 | Phosphor bronze/brass | Ni substrate gold plated 0.4 μm | 0.18-0.75 | - | ||
22.32 € | 1 | 7 Days | - | Female (socket) | 4 | Cable Connection | AC1500 | Fasten With Screws | Angle | Available | Round Waterproof Smartclick Connector | - | - | φ6 | Phosphor bronze/brass | Ni substrate gold plated 0.4 μm | 0.18-0.75 | - | ||
22.42 € | 1 | 7 Days | - | Female (socket) | 4 | Cable Connection | AC1500 | Fasten With Screws | Straight | Available | Round Waterproof Smartclick Connector | - | - | φ4 | Phosphor bronze/brass | Ni substrate gold plated 0.4 μm | 0.18-0.75 | - | ||
23.93 € | 1 | 6 Days | - | - | 4 | - | Less than 300 VDC | - | - | - | Cable with connector | Standard cable goods | 0.5 | - | Phosphor Bronze | Ni substrate gold plated 0.4 μm | 20 | Male panel mount | ||
36.15 € | 1 | 7 Days | - | - | 4 | - | Less than 300 VDC | - | - | - | Cable with connector | Standard cable goods | 0.5 | - | Phosphor Bronze | Ni substrate gold plated 0.4 μm | 20 | Female panel mount | ||
24.06 € | 1 | 6 Days | - | - | 4 | - | Less than 300 VDC | - | - | - | Cable with connector | Standard cable goods | 0.5 | - | Phosphor Bronze | Ni substrate gold plated 0.4 μm | 20 | Female panel mount |