Control Cable PVC intrinsic safety OZ BL (14002/500)

Control Cable PVC intrinsic safety  OZ BL 14002/500

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 14002/500

Brand: HELUKABEL

Price: 502.42

Delivery time: 5 Days


Technical Data:

Overall Length: 500 m

Number Of Cores: 3 Core

Finished outer diameter: 5.6 mm

Conductor Nominal cross-section: 0.75

Perm. External cable temperature during installation / handling: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

14002/500

Part Number
14002/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Conductor Nominal cross-section Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor class Stranding Core identification oil resistance

502.42 €

1 5 Days 1050035.60.75--fine wiredCorecontinuous white number printno

Loading...

  1. 1

Basic information

Core insulation PVC Coat Material PVC Rated voltage U(kV) 0.5
protective conductor no Halogen-free according to EN 50267-2-3 no

This page is Control Cable PVC intrinsic safety OZ BL, part number 14002/500.
You can find the detail information about specifications and dimensions on part number 14002/500.

Variation of this product

Part Number
14001/1000
14001/500
14002/1000
14003/1000
14003/500
14004/1000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOverall Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Conductor Nominal cross-section Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor class Stranding Core identification oil resistance

733.59 €

1 5 Days 10100025.30.75-15°C to +80°C-40°C to +80°CKl.5 = fine wired-Numbers-

366.80 €

1 5 Days 1050025.30.75-15°C to +80°C-40°C to +80°CKl.5 = fine wired-Numbers-

1,004.83 €

1 5 Days 10100035.60.75--fine wiredCorecontinuous white number printno

1,305.82 €

1 5 Days 10100046.30.75--fine wiredCorecontinuous white number printno

652.91 €

1 5 Days 1050046.30.75--fine wiredCorecontinuous white number printno

1,633.02 €

1 5 Days 10100056.90.75--fine wiredCorecontinuous white number printno

Tech Support