Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10441000
Rated current In(A) | 16 | Rated voltage(V) | 250 | Diameter plug-in contact | 2,5 |
---|---|---|---|---|---|
Ambient temperature | 125 | Connectable conductor cross section | 2.5 | Number of poles | 10 |
Over voltage category | III | Pollution degree | 3 | Rated surge voltage | 4 |
Inflammability class of insulation material acc. with UL94 | V0 | Material connector of connector insert | Thermoplastic | Material contact | Brass |
Material of contact insert | Plastic | Material of contact surface | Silver | Contact insert without contacts | False |
Modular version | True | With protective conductor | True |
This page is EPIC® H-A 10, part number 10441000.
You can find the detail information about specifications and dimensions on part number 10441000.
Part Number |
---|
10440000 |
10440100 |
10441100 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Contact type | With wire protection |
---|---|---|---|---|---|---|---|---|
8.58 € | 5 | Available | 5 Days | 10 | Pin | False | ||
8.75 € | 5 | Available | 5 Days | 10 | Pin | True | ||
8.50 € | 5 | Available | 5 Days | 10 | Bus | True |