EPIC® H-BE 24 Screw termination (Part Numbers)

EPIC® H-BE 24 Screw termination

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Inserts from the EPIC® H-BE series are regarded as classics in industry and are ideal for use at higher voltages and currents
· Wide variety of suitable housing variants
· UL certification according to technical data enables the product to be used on the North American market
· VDE-tested quality
· Made of robust polycarbonate (flammability class V-0 according to the UL94 testing procedure for the flammability of plastics)
· Available with or without wire protection The wire protection enables stranded wires without conductor end sleeves to be connected directly
· In the EPIC® H-BE series, inserts of different connection types can be combined with one another (screw, crimp, cage clamp or push-in) within the same size
· Easy to service screw connection enables assembly without special tools
· Also certified according to UL 508 A/UL 2237 for applications in control cabinets
· Compliant with standards for use in rail vehicles (fire behaviour test according to DIN EN 45545-2:2016-02, requirements sets R22 and R23, hazard levels HL1, HL2 and HL3)

Application
· For transmission of control signals to actuators
· Suitable for wiring inside control cabinets
· Typical applications include platform, lighting and lifting technology
· For connecting devices and machines to a power supply in various applications

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10196000

Part Number
10196000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSContact type With wire protection

11.50 €

5 Available 5 Days 10PinTrue

Loading...

  1. 1

Basic information

Rated current In(A) 16 Rated voltage(V) 500 Diameter plug-in contact 2,5
Ambient temperature 125 Connectable conductor cross section 2.5 Number of poles 24
Over voltage category III Pollution degree 3 Rated surge voltage 6
Inflammability class of insulation material acc. with UL94 V0 Material connector of connector insert Thermoplastic Material contact Brass
Material of contact insert Plastic Material of contact surface Silver Contact insert without contacts False
Modular version True With protective conductor True

This page is EPIC® H-BE 24 Screw termination, part number 10196000.
You can find the detail information about specifications and dimensions on part number 10196000.

Variation of this product

Part Number
10196100
10197000
10197100
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSContact type With wire protection

11.53 €

5 Available 5 Days 10PinFalse

11.93 €

5 Available 5 Days 10BusTrue

10.87 €

5 Available 5 Days 10BusFalse

Tech Support