SILVYN® LKI

SILVYN® LKI

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· High-tensile
· Can be rotated
· Vibration protection
· Fast and easy assembly

Application
· Robot-building
· For rotating applications
· In combination with protective conduit: SILVYN® FD-PU & SILVYN FPS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
55000000
55000010
55000020
55000030
55000040
55000050
55000060
55000070
55000090
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread length Total length Nominal diameter Lowest inner diameter hose Nominal size in inch Thread connection size

3.35 €

50 Available 8 Days 1010381071/4 inchPG7

3.70 €

50 Available 5 Days 101039.514105/16 inchPG9

4.88 €

50 Available 5 Days 10104217133/8 inchPG11

6.15 €

50 Available 5 Days 1010421915OtherPG13.5

7.40 €

50 Available 10 Days 10114821161/2 inchPG16

8.85 €

25 Available 5 Days 10115827221/2 inchPG21

15.88 €

25 Available 5 Days 10125936291 inchPG29

23.67 €

25 Available 8 Days 101262.545381 1/4 inchPG36

27.53 €

10 Available 5 Days 10156856481 1/2 inchPG48

Loading...

  1. 1

Basic information

Degree of protection (IP) IP54 Model Straight Material Polypropylene
Material sealing No sealing Material screw gland Polypropylene Colour Grey
Type of connection Thread Construction type External thread Revolving thread True
Approved in combination with protective conduit UR True Onepiece True Approved in combination with protective conduit DIN EN 6138623 True

Tech Support