SKINTOP® MSR-M-XL

SKINTOP® MSR-M-XL

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Large, variable clamping range for different cable outer diameters
· Especially for thick walls
· Extensive range of accessories available \xa0
· Optimum strain relief
· A product with an impressively wide range of applications thanks to its versatile properties
· Maximum reliability
· Wide, variable clamping ranges
· The best possible sealing enables protection classes IP 68 (10 bar) and IP 69
· High functional reliability thanks to optimum strain relief

Application
· The "XL" version is particularly suitable for thick-walled housings thanks to the exceptionally long connection thread
· Withstands high chemical and mechanical loads
· For sealing and strain relieving cable insertion into a housing
· Machine and equipment manufacturing
· Suitable for outdoor use, subject to the temperature range
· With long connection thread for applications involving a thicker wall
· Measurement and control technology
· Chemical industry
· In areas where mechanical and chemical stability are critical

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
53112105
53112115
53112125
53112135
53112145
53112155
53112165
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread length Nominal thread size metric/PG Suitable for cable diameter Wrench width

4.28 €

100 Available 5 Days 101212516

5.50 €

50 Available 5 Days 101616720

6.98 €

50 Available 5 Days 1012201024

10.55 €

25 Available 5 Days 1012251329

16.65 €

25 Available 5 Days 1015321536

25.48 €

10 Available 5 Days 1015402345

53.60 €

5 Available 5 Days 1015502954

Loading...

  1. 1

Basic information

Pitch thread 1.5 Material Metal Material quality Brass
Model Straight Thread type Metric Glass-fibre reinforced False
Shock resistant False Halogen free False Degree of protection (IP) IP68
Bend radius protection/trumpet flare False Explosion-tested version False With locknut False
Surface treatment Nickel-plated

Tech Support